Publish your products
Bimobject TH Set Switch 1 Way 1 Module
Archived

Bimobject TH Set Switch 1 Way 1 Module

BIMINONE Set Switch 1 Way 1 Module
Technical specification
  • Unique ref.Bimobject-TH_Set_Switch_1_Way_1_Module
  • Product familyElectrical
  • Product groupInstallations
  • TypeObject (single object)
  • Date of publishing2021-03-12
  • Edition number1
  • Height (mm)120
  • Width (mm)60
  • Depth (mm)5
Related
  • Material mainPolycarbonate
  • Material secondaryPolycarbonate
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryElectrical - Outlets & Sockets
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit