Publish your products
Tradition Plus side flashing rh
Archived

Tradition Plus side flashing rh

AeroDek Tradition Plus tiles give the appearance of traditional concrete or clay, yet at only one-seventh of the weight of a concrete tile. AeroDek Tradition Plus represents a lightweight, easy to install and durable alternative.
Specification
  • Batten gauge 370 mm. Minimum Roof pitch 10°, maximum 90°. Dimensions (L x W) 410 x 1324 mm. Coverage 1260 mm +/- 1 mm (7 pan tile / each pan 180 mm wide). Units per m² of 2.15. Weight per m² 6.56 kg.
Technical specification
  • Unique ref.tradition-plus_side-flashing-rh_7180016_uk
  • Product familyPitched Roof Tile System
  • Product groupAeroDek Tradition Plus
  • TypeObject (single object)
  • Date of publishing2020-09-16
  • Edition number1
  • Height (mm)1250
  • Width (mm)143
Related
  • Material mainMetal
  • Manufactured inBelgium
  • Weight Net (Kg)1
Classification
  • BIMobject CategoryConstruction - Roof
  • IFC classificationRoof
  • UNSPSC nameRoofing materials
  • UNSPSC code301515
  • Uniclass 2015 CodePr_35_90_93_53
  • Uniclass 2015 DescriptionMetal tile verge fittings
  • CSI MasterFormat 2014 Code07 32 19
  • CSI MasterFormat 2014 TitleMetal Roof Tiles
  • OmniClass Number23-13 39 17 15
  • OmniClass TitleMetal Roof Tiles
  • CSI UniFormat II CodeB3010
  • CSI UniFormat II TitleRoof Coverings
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit