Publish your products
Roof system for concrete tile Coppo del Borgo
Archived

Roof system for concrete tile Coppo del Borgo

The Coppo del Borgo is a concrete tile from Italy with a high undulating shape (height 79 mm, width 180 mm), shadows effect and a large dripping surface that enables rainwater draining. The Coppo del Borgo is available in different colours. See the Italian version for more information.
Specification
  • See the Italian version for complete information.
Technical specification
  • Unique ref.tegole-wierer-coppo-del-borgo
  • Product familyRoof tiles
  • Product groupWierer
  • TypeObject (single object)
  • Date of publishing2020-06-22
  • Edition number1
  • Height (mm)420
  • Width (mm)450
Related
  • Material mainConcrete
  • Material secondaryConcrete
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)7.3
Classification
  • BIMobject CategoryConstruction - Roof
  • IFC classificationRoof
  • UNSPSC nameRoofing materials
  • UNSPSC code301515
  • Uniclass 2015 CodeSs_30_40_95_40
  • Uniclass 2015 DescriptionInterlocking tile roofing systems
  • OmniClass Number23-13 39 17 11
  • OmniClass TitleClay Roof Tiles
  • CSI UniFormat II CodeB3010
  • CSI UniFormat II TitleRoof Coverings
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit