Publish your products
mod system - config 1 - Divider with banquette seating
Bo&Ko

mod system - config 1 - Divider with banquette seating

The fully modular furniture system from Bo&Ko! 

Get the look and feel of joinery, but with the ease of specification and assembly of furniture. 

Manufactured from scratch in England

Specification
  • The primary material of our mod system is either real oak veneer or MFC, both available in a wide range of finishes. 

    Further personalisation is possible through specification of your configuration, including reeded acrylic, fluted oak, pinable fabric panels and much more!

Technical specification
  • Unique ref.mod-system-config-1
  • Product familyMod System
  • Product groupDivider
  • TypeObject (single object)
  • Date of publishing2026-01-12
  • Edition number1
  • Height (mm)1820
  • Width (mm)5400
  • Depth (mm)700
Related
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategoryFurniture - Office Dividers & Screens

Region availability

Europe
United Kingdom