Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
bobi/products/4663a1c2-6395-4f8e-b818-6fdcc9edff15
Home
Categories
Furniture
Post & Mail Boxes
Bobi Duo
Available in United States
Bobi
Follow
Bobi Duo
The BOBI DUO - two extra large letterboxes in one. Courtesy by rakennustieto Finland. These downloadable objects are only available in Finnish at the moment.
Download
Technical specification
Technical specification
Unique ref.
duo
Product family
BOBI Letterboxes
Product group
Duo
Type
Object (single object)
Date of publishing
2012-11-22
Edition number
1
Height (mm)
800
Width (mm)
320
Depth (mm)
350
Links
Links
Product url
http://www.bobi.com/products/bobi-letterboxes/bobi-duo-en-gb
Installation instructions
http://www.bobi.com/products/bobi-letterboxes/bobi-duo-en-gb
Related
Related
Material main
Steel
Material secondary
Polyester
Designed in
Finland
Manufactured in
Finland
Weight Net (Kg)
13
Classification
Classification
BIMobject Category
Furniture - Post & Mail Boxes
IFC classification
Furniture
UNSPSC name
Cabinetry
UNSPSC code
301618
Similar products
Salsbury Industries
3300 Series Cluster Box Units Mailboxes
Download
Salsbury Industries
3600 Series Recessed Mounted 4B+ Horizontal Mailboxes-Front Loading-7 Door High Units
Download
Salsbury Industries
2200 Series Aluminum Mailboxes-Standard System
Download
Salsbury Industries
3700 Series Recessed Mounted 4C Horizontal Mailboxes - Front Loading - Maximum Height Units
Download
MB Sentinel Enterprises
Box Gobbler 1428 - Package Only Wall Insert
Download
Salsbury Industries
3700 Series Recessed Mounted 4C Horizontal Mailboxes - Front Loading - 11 Door High Units
Download