Publish your products
66/D DRY BARREL PILLAR HYDRANT STYLE EUR - DN 100 X 2 OUTLETS - ALUMINUM CAPS

66/D DRY BARREL PILLAR HYDRANT STYLE EUR - DN 100 X 2 OUTLETS - ALUMINUM CAPS

4.0 out of 5 stars4.0(6 reviews)
DRY BARREL PILLAR HYDRANT STYLE EUR - DN 100 - 2 OUTLETS UNI DN 70
Specification
  • DRY BARREL PILLAR HYDRANT STYLE EUR - DN 100 - Cast iron pillar fire hydrant style EUR, with two outlets UNI DN 70 (Italian Standard), with antifreeze automatic drainage system, according to EN 14384, CE marking. New model with dome cover and aluminum operating nut. With aluminum blind caps. Type A - fire hydrant without break system Type C - fire hydrant with break system: the components of the operating system are joined at the breaking level in a manner that will separate if the column is broken by impact.
Technical specification
  • Unique ref.art-66-d-pillar-hydrant-dn100-2out-alu-caps
  • Product familyFixed firefighting systems / Sistemi fissi di estinzione incendi
  • Product groupPillar hydrants/Idranti soprasuolo
  • TypeObject (single object)
  • Date of publishing2021-11-23
  • Edition number1
Related
  • Material mainCast iron
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryFire Products - Protection

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit