Publish your products
Carmo footstool - 0300
BoConcept

Carmo footstool - 0300

Whether it’s working together with the matching Carmo sofa or rocking it solo as a cosy and stylish corner seat, the Carmo ottoman certainly makes an impact. Don’t be fooled by the cubic look and straight lines, this ottoman packs just as much comfort as character.


Designed by Anders Nørgaard

Specification
  • Dimensions and weights

    Depth

    94 cm

    Height

    42 cm

    Weight

    23 kg

    Width

    94 cm


    Designed by 

    Anders Nørgaard

    Item number

    416103000950

    Technical specification
    • Unique ref.Carmo-0300
    • Product familyCarmo
    • Product groupChair
    • TypeObject (single object)
    • Date of publishing2025-06-30
    • Edition number1
    Related
    • Material mainFabric
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_51_31
    • Uniclass 2015 DescriptionFoot stools