Publish your products
Fusion armchair - L042
BoConcept

Fusion armchair - L042

The fusion armchair, inspired by the art of origami, has a unique sculptural look and a plump seat just waiting to give you a hug. With slim wooden legs to lighten the look of the heavy seat, this is an armchair dying to make a design statement in your living room.
Specification
  • Leg: oak Upholstery: beige Lazio fabric 6091 Designed by: Oki Sato, nendo Upholstery composition: 34% acrylic, 24% cotton, 14% wool, 12% viscose, 12% polyester, 4% linen Leg: lacquered Armrest height: 74½ cm Depth: 78 cm Height: 74 cm Seating height: 39 cm Weight: 25 kg Maximum weight load: 125 kg Width: 97 cm
Technical specification
  • Unique ref.Fusion-L042
  • TypeObject (single object)
  • Date of publishing2026-05-12
  • Edition number1
Classification
  • BIMobject CategoryFurniture - Armchairs
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit