Publish your products
Terni armchair - 406
Terni armchair - 406
    BoConcept

    Terni armchair - 406

    Designed by Morten Georgsen for modern living, the Terni armchair brings comfort and contemporary style to smaller spaces. With a compact silhouette and supportive seat, it’s the perfect choice for apartments, guest rooms or lounge areas where space is at a premium. A matte black frame keeps the look clean and minimal, while the wooden armrest detail in your choice of Natural Oak or Dark Oak adds warmth and subtle contrast. Offered in a range of BoConcept fabrics and leathers, Terni proves that simplicity and style can go hand in hand.
    Specification
    • Leg: matt black structure lacquer/dark oak veneer Upholstery: white Tuscany fabric 6200 Designed by: Morten Georgsen Armrest: Metal with wooden detail Back: 34kg/m3 foam CH3420, 30kg/m3 foamCH3037, Wadding 200g Frame: Plywood / LVL / Hardboard Seat: 34kg/m3 foam CH3420, 35kg/m3 HR foam CH3532, 45kg/m3 HR foam CH4560, Wadding 200g Suspension: Elastic belt Fabric lining: Jacquard Upholstery composition: 100% polyester Leg: powder coated/dark stained lacquered Armrest height: 53½ cm Depth: 80 cm Height: 43/77½ cm Seating height: 43 cm Weight: 14 kg Maximum weight load: 125 kg Width: 65 cm
    Technical specification
    • Unique ref.Terni-406
    • TypeObject (single object)
    • Date of publishing2026-05-12
    • Edition number1
    Classification
    • BIMobject CategoryFurniture - Armchairs
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit