Publish your products
Silnovo
Boero

Silnovo

POTASSIUM POLYSILICATE ANTI-ALGAE PAINT FOR EXTERIORS WITH ORGANIC STABILISERS

Silnovo is compliant with standard DIN 4108-3 on façade protection and DIN 18363, according to which a product can be defined as “mineral” if it contains less than 5% of organic substances. Like traditional mineral products, Silnovo has high permeability to water vapour, but as a result of the development of APS Technology, it also has low water absorption. 

Compliant with standards EN 15457 (resistance to fungal growth) and EN 15458 (resistance to algae) as a result of special additives that protect the film against moulds and lichens. Can be applied on all types of substrate, even if previously treated with synthetic or emulsion paints. 

Silnovo is one of the most highly recommended products for use in the restoration of historical buildings and buildings of great artistic and architectural value. Can be used to obtain premium decorative effects like glazing and ragging, as well as providing strength and durability.

Paints not recommended for use as insulation coatings:

I COLORI STORICI DELL'EDILIZIA STORICA E MODERNA 1 

B133  B141  B142  B143  B144  B145  B146  B147  B148  B149  B150  B151  B152  B153  B154  B155  B156  B157  B158  B159  B169  B178  B228  B229  B230  B231  B232  B233  B248  B249  B250  B254  B260  B268  B269  B270  B271  B272  B279  B281  B282  B285 

 I COLORI STORICI DELL'EDILIZIA STORICA E MODERNA 2 

B301  B302  B303  B304  B305  B306  B307  B308  B309  B310  B311  B312  B313  B314  B315  B316  B317  B318  B319  B320  B321  B322  B323  B324  B325  B326  B327  B328  B329  B330  B331  B332  B333  B334  B335  B336  B337  B338  B339  B340  B341  B342  B343  B344  B345  B346  B347  B348  B349  B350 


Specification
  • Anti-algae potassium polysilicate-based paint for exteriors . Please see Italian version for full specification.
Technical specification
  • Unique ref.Silnovo
  • Product familyAnti-algae potassium polysilicate-based paint for exteriors
  • Product groupSilnovo
  • TypeBuilding Material
  • Date of publishing2018-12-06
  • Edition number1
Related
  • Material mainPaint
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryBuilding Materials - Paint, Varnishes & Finishes
  • UNSPSC namePaint filters
  • UNSPSC code40161524
  • Uniclass 2015 CodeAc_25_20_60
  • Uniclass 2015 DescriptionPainting

Region availability

Europe
Italy