1/4" - 2", MF, NOMINAL-PORT
Suitable for all domestic systems, heating or sanitary, compressed air, in general with any kind of non-corrosive fluid. Standard bore ball valve with threaded connection Female/Female and/or Male/Female UNI ISO 228. Available with steel lever or aluminum T-handle.
S50 MF BRASS BALL VALVE (red lever)
S50B20 1/4"
S50C20 3/8"
S50D20 1/2"
S50E20 3/4"
S50F20 1"
S50G20 1 1/4"
S50H20 1 1/2"
S50I20 2"
S50 MF BRASS BALL VALVE (blue lever)
S50D20A 1/2"
S50E20A 3/4"
S50F20A 1"
S50G20A 1 1/4"
S50H20A 1 1/2"
S50I20A 2"
S50 MF BRASS BALL VALVE (red t-handle)
S50B26 1/4"
S50C26 3/8"
S50D26 1/2"
S50E26 3/4"
S50F26 1"
S50 MF BRASS BALL VALVE (blue t-handle)
S50C26B 3/8"
S50D26B 1/2"
S50E26B 3/4"
S50F26B 1"
Region availability
| Asia | Europe | Oceania | South America | Africa | North America |
|---|---|---|---|---|---|
Armenia | Austria | Australia | Brazil | Egypt | Guatemala |
Azerbaijan | Belgium | New Zealand | Chile | Ghana | Mexico |
Bahrain | Bosnia and Herzegovina | Ecuador | Mauritius | Panama | |
Bangladesh | Bulgaria | Peru | Morocco | Trinidad and Tobago | |
Cambodia | Croatia | Uruguay | Nigeria | United States | |
China | Cyprus | Reunion | |||
Hong Kong | Czech Republic | South Africa | |||
India | Denmark | ||||
Indonesia | Estonia | ||||
Iran | Finland | ||||
Iraq | France | ||||
Israel | Germany | ||||
Japan | Greece | ||||
Jordan | Hungary | ||||
Kazakhstan | Iceland | ||||
Kuwait | Italy | ||||
Lebanon | Latvia | ||||
Malaysia | Lithuania | ||||
Mongolia | Luxembourg | ||||
Pakistan | Malta | ||||
Philippines | Moldova | ||||
Qatar | Netherlands | ||||
Saudi Arabia | Norway | ||||
Singapore | Poland | ||||
South Korea | Portugal | ||||
Sri Lanka | Romania | ||||
Syria | Russia | ||||
Taiwan | Slovakia | ||||
Thailand | Slovenia | ||||
Türkiye | Spain | ||||
United Arab Emirates | Sweden | ||||
Vietnam | Switzerland | ||||
Ukraine | |||||
United Kingdom |