Publish your products
Access control fingerprint readers
Access control fingerprint readers
    Archived

    Access control fingerprint readers

    The family includes a number of fingerprint readers for indoor installation. The fingerprint readers are compatible with a full range of access-control applications, from a simple standalone door control to complex, networked access-control systems. For the different finger print readers the authentication can be granted by reading fingerprints, cards, PIN or in any combination of them. The family includes following products: ARD-FPBEPIC-OC Fingerprint and card reader, iCLASS: IP based fingerprint access control for indoor installation with fingerprint and/or card (iCLASS) identification. ARD-FPBEPMF-OC Fingerprint and card reader, MIFARE: IP based fingerprint access control for indoor installation with fingerprint and/or card (MIFARE) identification. ARD-FPBEPPR-OC Fingerprint and card reader, EM: IP based fingerprint access control for indoor installation with fingerprint and/or card (EM Prox) identification. ARD-FPBEPHP-OC Fingerprint and card reader, HIDprox: IP based fingerprint access control for indoor installation with fingerprint and/or card (HID Prox) identification. ARD-FPLN-OC Fingerprint and card reader, MIFARE with keypad: IP based outdoor fingerprint terminal.
    Specification
    • ARD-FPBEPPR-OC, ARD-FPBEPHP-OC, ARD-FPLN-OC Fingerprint readers: CPU: 400 MHz DSP Memory: 4 MB flash + 8 MB RAM Fingerprint sensor: 500 dpi optical sensor Identification speed: 2,000 matches in 1 second Fingerprint capacity: 10,000 templates (5,000 users) Log capacity: 50,000 events RF card: Proximity (125 kHz EM) Authentication: Fingerprint, RF card, RF card + Fingerprint Network interface: TCP/IP, RS485 Wiegand output: Configurable up to 64 bits Sound and interface: Multi-color LED and multi-tone buzzer Operating voltage: 12 VDC Dimensions (H x W x D): 160 mm x 50 mm x 37 mm ----------------------------------------------------------------------------------- ARD-FPLN-OC Fingerprint reader: CPU: 400 MHz DSP Memory: 8 MB flash + 16 MB RAM Fingerprint sensor: 500 dpi optical sensor Identification speed: 2,000 matches in 1 second Fingerprint capacity: 5,000 fingerprints (10,000 templates) Log capacity: 50,000 events RF card: Mifare (13.56 MHz) Authentication: Finger and/or PIN and/or Card Network interface: TCP/IP, RS485 Wiegand interface: 1 channel (input/output switchable) Degree of protection: IP 65 LCD: 128 x 64 pixel, black & white Keypad: 3 x 4 keypad, 3 navigation keys Sound and interface: Multi-color LED and multi-tone buzzer Operating voltage 12 VDC Dimensions (H x W x D): 185 mm x 60 mm x 40 mm
    Technical specification
    • Unique ref.access_control_fingerprint_readers
    • Product familyAccess control
    • Product groupAccess control readers
    • TypeObject (single object)
    • Date of publishing2018-06-22
    • Edition number1
    Links
    Related
    • Material mainPolycarbonate
    Classification
    • BIMobject CategoryElectronics - Security, Cameras & Accessories
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit