Publish your products
IZI ROOF
IZI ROOF
IZI ROOF
IZI ROOF
    BP2

    IZI ROOF

    Perfectly flat, modern and made in the spirit of the latest trends, the IZI Roof modular metal roofing tile is a product equipped with the state of the art technological solutions.

    The product is covered by a manufacturer's warranty of up to 55 years.

    Specification
    • Effective width: 1183 mm
      Total width: 1233 mm
      Thickness of steel sheet: 0,5 mm
      Total profile height: 38 mm
      Height of forming: 30 mm
      Module length: 363 (batten spacing 350 mm)
      Effective area (cladding) of a single sheet: 0,828 m2

      * Information on coatings and colours is available on the manufacturer's website.
    Technical specification
    • Unique ref.izi-roof
    • Product familyROOF TILES
    • Product groupMODULAR SERIES
    • TypeBuilding Material
    • Date of publishing2021-11-10
    • Edition number1
    • Height (mm)38
    • Width (mm)1233
    • Depth (mm)0.5
    Related
    • Material mainSteel
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryConstruction - Roof

    Region availability

    Europe
    Austria
    Belgium
    Bulgaria
    Czech Republic
    Germany
    Hungary
    Lithuania
    Netherlands
    Poland
    Serbia
    Slovakia