Publish your products
STIGMA 2.0
STIGMA 2.0
STIGMA 2.0
STIGMA 2.0
    BP2

    STIGMA 2.0

    STIGMA 2.0 combines modern embossing with wave harmony. These features make the product ideal for both modern and traditional construction. The lightweight two-module sheets provide economy and ease of installation.

    The product is covered by a manufacturer's warranty of up to 40 years.

    Specification
    • Effective width: 1105 mm
      Total width: 1194 mm
      Thickness of steel sheet: 0,5 mm
      Total profile height: 57/67 mm
      Height of forming: 30/40 mm
      Module length: 350 mm
      Weight: ~ 4,5 kg/m2
      Effective area (cladding) of a single sheet: 0,770 m2
    Technical specification
    • Unique ref.stigma-20
    • Product familyROOF TILES
    • Product groupCOMPACT SERIES
    • TypeBuilding Material
    • Date of publishing2021-11-10
    • Edition number1
    • Height (mm)67
    • Width (mm)1194
    • Depth (mm)0.5
    Related
    • Material mainSteel
    • Designed inPoland
    • Manufactured inPoland
    • Weight Net (Kg)4.5
    Classification
    • BIMobject CategoryConstruction - Roof

    Region availability

    Europe
    Austria
    Belgium
    Bulgaria
    Czech Republic
    Germany
    Hungary
    Lithuania
    Netherlands
    Poland
    Serbia
    Slovakia