Publish your products
Trapezoidal Sheet T-135B.930
BP2

Trapezoidal Sheet T-135B.930

The T-135B.930 structural trapezoidal sheet of very high strength, used in load-bearing structures with a large span. It is used in industrial construction. Its strength allows for increasing the distance between the support points while maintaining the required parameters for transferring the loads required in the design.

Specification
  • Effective width: 930 mm
    Total width: ~974 mm
    Max recommended sheet length: 14 000 mm
    Thickness: 0,7 - 1,5 mm
    Height profile: 136 mm

    * Information on coatings and colours is available on the manufacturer's website.
Technical specification
  • Unique ref.trapezoidal-sheet-t-135b-930
  • Product familyTRAPEZOIDAL SHEETS
  • Product groupTRAPEZOIDAL SHEETS
  • TypeBuilding Material
  • Date of publishing2021-10-18
  • Edition number1
  • Height (mm)136
  • Width (mm)974
  • Depth (mm)1.5
Related
  • Material mainSteel
Classification
  • BIMobject CategoryConstruction - Roof

Region availability

Europe
Austria
Belgium
Bulgaria
Czech Republic
Germany
Hungary
Lithuania
Netherlands
Poland
Serbia
Slovakia