Publish your products
Trapezoidal Sheet T-18
Trapezoidal Sheet T-18
Trapezoidal Sheet T-18
    BP2

    Trapezoidal Sheet T-18

    4.1 out of 5 stars4.1(7 reviews)

    The T-18 profile is a densely profiled trapezoidal sheet with a drainage groove used both for roofs and facades.

    Specification
    • Effective width: 1075 mm
      Total width: ~1125 mm
      Max recommended sheet length: 12000 mm
      Thickness: 0,50 - 1,00 mm
      Height profile: 17 mm

      * Information on coatings and colours is available on the manufacturer's website.

    Technical specification
    • Unique ref.trapezoidal-sheet-t-18
    • Product familyTRAPEZOIDAL SHEETS
    • Product groupTRAPEZOIDAL SHEETS
    • TypeBuilding Material
    • Date of publishing2021-10-18
    • Edition number1
    • Height (mm)17
    • Width (mm)1125
    • Depth (mm)1
    Related
    • Material mainSteel
    Classification
    • BIMobject CategoryConstruction - Roof

    Region availability

    Europe
    Austria
    Belgium
    Bulgaria
    Czech Republic
    Germany
    Hungary
    Lithuania
    Netherlands
    Poland
    Serbia
    Slovakia