Publish your products
Trapezoidal Sheet T-50R
BP2

Trapezoidal Sheet T-50R

The T-50R profile used mainly in industrial construction. It is a construction profile for flat roofs used among other things as a load-carrying layer under a heat insulation. Due to its interesting shape, it is also used as a top covering of a roof or facade.

Specification
  • Effective width: 1044 mm
    Total width: 1095 mm
    Max recommended sheet length: 12000 mm
    Thickness: 0,50 - 1,00 mm
    Height profile: 46 mm

    * Information on coatings and colours is available on the manufacturer's website.

Technical specification
  • Unique ref.trapezoidal-sheet-t-50r
  • Product familyTRAPEZOIDAL SHEETS
  • Product groupTRAPEZOIDAL SHEETS
  • TypeBuilding Material
  • Date of publishing2021-10-18
  • Edition number1
  • Height (mm)46
  • Width (mm)1095
  • Depth (mm)1
Related
  • Material mainSteel
Classification
  • BIMobject CategoryConstruction - Roof

Region availability

Europe
Austria
Belgium
Bulgaria
Czech Republic
Germany
Hungary
Lithuania
Netherlands
Poland
Serbia
Slovakia