We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Electriflex LD™ Wall Hung Electric Water Heater

Unique ref.: bradfordwhite-0046
Brand: Bradford White
Product family: HVAC
Product group: Storage Water Heaters
Date of publishing: 2016-12-16
Edition number: 1
Type: Object (single object)
Download (2)
When floor space is at a premium and you need hot water in a commercial application, the Light Duty Wall Hung models are the answer. Equipped with a factory installed mounting bracket, these water heaters offer bottom water connections for easy installation and are field convertible for various wiring configurations.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: HVAC - Water Heaters

BIMobject SEEK Properties

HVAC - Water Heaters

Name Value
Capacity 6 ; 12 ; 19 gal
Hot Water Connection Size 3/4" NPT
Lining Material Vitraglas®
Maximum Pressure 150 psi
Shipping Weight 33 ; 48 ; 59 lb

Bradford White

Properties

Name Value
Heating Options Electric

BIMobject®