Publish your products
KALHETÃO 90 Fibercement Roof Tile
Brasilit

KALHETÃO 90 Fibercement Roof Tile

5.0 out of 5 stars5.0(11 reviews)
High durability and savings for large gaps and side closures.
Specification
  • Residential, Institutional, Commercial / Industrial
Technical specification
  • Unique ref.brasilitrooftiles_kalhetao90
  • Product familyFibercement roof tiles
  • Product groupStructural Roof Tiles
  • TypeObject (single object)
  • Date of publishing2018-03-27
  • Edition number1
  • Height (mm)245
  • Width (mm)1000
Related
  • Material mainFibercement
  • Designed inBrazil
  • Manufactured inBrazil
Classification
  • BIMobject CategoryConstruction - Roof
  • IFC classificationRoof
  • UNSPSC nameRoofing materials
  • UNSPSC code301515
  • Uniclass 2015 CodeSs_30_40_65_30
  • Uniclass 2015 DescriptionFibre cement profiled sheet roof covering systems
  • CSI MasterFormat 2014 Code07 32 23
  • CSI MasterFormat 2014 TitleMineral-Fiber Cement Roof Tiles
  • OmniClass Number23-13 39 17
  • OmniClass TitleRoof Tiles
  • CSI UniFormat II CodeB3010
  • CSI UniFormat II TitleRoof Coverings

Region availability

Africa South America North America
Angola
Argentina
Costa Rica
Botswana
Bolivia
Guatemala
Egypt
Brazil
Honduras
Ghana
Chile
Mexico
Guinea
Colombia
Nicaragua
Mozambique
Ecuador
Panama
Namibia
French Guiana
Nigeria
Guyana
Senegal
Paraguay
South Africa
Peru
Tanzania
Suriname
Togo
Uruguay
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit