Publish your products
Fill T-Tap | Still | Sparkling
Fill T-Tap | Still | Sparkling
Fill T-Tap | Still | Sparkling
Fill T-Tap | Still | Sparkling
Fill T-Tap | Still | Sparkling
    BRITA

    Fill T-Tap | Still | Sparkling

    Fill T-Tap
    Minimalist powerhouse dispenser with three designs for countertop installation in hotels, restaurants, offices and at events.

    • Powerful, high draw volume performance via ice bank cooling system – ideal for constant bottle fills
    • Four water types – unchilled & chilled still, sparkling and semi-sparkling to suit personal tastes
    • Flexible installation, thanks to three drip tray types. The tap fits into hard or soft counters for stylish, low profile, and enjoyable water service
    • TwinFilling doubles service efficiency by filling two bottles or glasses simultaneously. Busy restaurants, bars, hotels, large offices and events are easily served
    • SmoothFinishing elegantly fills bottles and glasses automatically, without overflow, so you can hit the button, walk away and collect perfect portions


    Benefits

    BRITA’s most powerful water dispenser with the highest cooling capacity is designed for fast twin bottle or twin glass filling at busy restaurants, bars, hotels, large offices and events.

    Elegant, low-profile tap installation with no unsightly tanks, filters or hoses.

    Precision vessel positioning on drip tray guides and accurate portion control without a drop of water waste. Hit the button, walk away. Collect.

    Think in the future tense. Switching from pre-bottled water to a dispenser cuts CO2 emissions by up to 86 % and stops 4 billion plastic bottles a year from even being made.

    Specification
    • Hygiene Features:  standard hygiene feature with ThermalGate™ to avoid retrograde contamination. 

      Water types: Unchilled still, Chilled still, Chilled sparkling, Chilled semi-sparkling

      Cooling capacity: 120l/h 

      Filtration System TG Version: CLARITY Protect - Filters out 99.999 % of bacteria and 99.95 % of cysts, Reductionof long-lasting chemicals PFAS (per- and polyfluoroalkyl substances) by over99% (NSF/ANSI Standard 53)

      Dispensing Height: Without driptray (WODT Version): 383mm | with Over the counter driptray (OCDT Version):330mm | with Integrated driptray (IDT Version): 376mm 

      Max flow rate: 2 l/min (flow rate for unchilled still water may differ based on onsite water pressure)

      Weight: Tap: 5,1 kg | Undercounter appliance (Cooler): 40 kg

      Measurement WxHxD: Cooler: 302 x 603 x 483 mm |Tap: 290 x 544 x 128 mm

      Max power consumption Cooler: 530 W


    Technical specification
    • Unique ref.brita-fill-t-tap-still-sparkling
    • Product familyWater Dispenser
    • Product groupTap System
    • TypeAssembly (multiple objects)
    • Date of publishing2023-05-26
    • Edition number1
    Related
    • Designed inGermany
    • Manufactured inItaly
    Classification
    • BIMobject CategoryKitchen - Appliances
    • IFC classificationObject

    Region availability

    Asia Europe Africa
    United Arab Emirates
    Austria
    Egypt
    Belgium
    Denmark
    Finland
    France
    Germany
    Ireland
    Italy
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Spain
    Sweden
    Switzerland
    United Kingdom