Publish your products
Top Compact Floorstanding Still & Sparkling
BRITA

Top Compact Floorstanding Still & Sparkling

Top Compact Countertop
Your compact, low energy consumption, zero compromises water dispenser office hero. Available also as floorstanding model. A water dispenser that suits diverse small environments such as staff kitchens, lounges, conference rooms and lobbies.

  • Three water types: unchilled still, chilled still and chilled sparkling for premium hydration in small factor form
  • Perfect complement next to your coffee machine
  • Lean and green – low power consumption and natural R600a refrigerant save energy in an environmentally friendly way
  • Compact design – countertop or free-standing (with base cabinet). A 30 cm dispensing height is ideal for glasses, bottles or carafes
  • BRITA filtration expertise preserves minerals, reduces chlorine and metals and removes coarse particles, bacteria and cysts
  • Hygiene and safety always on guard with powerful BRITA ThermalGate™ contamination protection and leakage detection as standard. 

Benefits

Small footprint, no compromises thanks to a low unit profile and low running cost efficiency. Serves even in the tightest spots as a countertop unit or floorstanding with the optional base cabinet.

Handy height ensures Top Compact has a 30 cm dispensing height, ideal for filling glasses and most bottles and carafes.

Staying cool with a choice of unchilled still, chilled still or chilled sparkling water to keep your staff and visitors hydrated with pre-programmable portions of fresh water.

Adjustable temperature to suit your environment, the water temperature can be adjusted to one of four settings between 4 °C and 10 °C during installation.

Dependable hygiene from the powerful ThermalGate™ (thermal disinfection) feature protecting the dispenser against contamination from e.g. coughing or touching.

Specification
  • Hygiene Features: Top Compact is equipped with the standard hygiene feature with ThermalGate™.

    Water types: Unchilled still, Chilled still, Chilled sparkling

    Cooling capacity: 15l/h

    Filtration System TG Version: CLARITY Protect - Filters out 99.999 % of bacteria and 99.95 % of cysts, Reductionof long-lasting chemicals PFAS (per- and polyfluoroalkyl substances) by over99% (NSF/ANSI Standard 53)

    Dispensing Height: 300mm with drip tray | 330mm without drip tray

    Max flow rate: 2l/min

    Weight of the dispenser: 16 kg | Base cabinet: 16kg | Optional base plate for more stability: 7kg

    Measurement WxHxD: 264 x 1292 x 436 mm

    Max power consumption Cooler: 117 W 

Technical specification
  • Unique ref.brita-top-compact-freestanding-still-sparkling-copy-copy
  • Product familyWater Dispenser
  • Product groupFreestanding System
  • TypeAssembly (multiple objects)
  • Date of publishing2023-05-26
  • Edition number1
Related
  • Designed inGermany
  • Manufactured inItaly
Classification
  • BIMobject CategoryKitchen - Appliances
  • IFC classificationObject

Region availability

Europe
Austria
Belgium
France
Germany
Ireland
Luxembourg
Netherlands
Switzerland