Publish your products
Top Compact Still Floorstanding
Top Compact Still Floorstanding
Top Compact Still Floorstanding
Top Compact Still Floorstanding
    BRITA

    Top Compact Still Floorstanding

    Top Compact Still Floorstanding
    Your compact, low energy consumption, zero compromises water dispenser - the office hero. Available as countertop or floorstanding model, the water dispenser suits diverse small environments such as staff kitchens, lounges, conference rooms and lobbies.

    • Two water types: choose between unchilled still and chilled still water, with an adjustable temperature feature for premium hydration in small factor form.
    • Lean and green: low power consumption and natural R600a refrigerant make it an environmentally friendly choice.
    • Compact design: with a 30 cm dispensing height, it is ideal for glasses, bottles or carafes and the perfect complement to your coffee machine - even in the tightest spots.
    • BRITA filtration expertise: preserves minerals, reduces chlorine, PFAS, metals and removes coarse particles, bacteria and cysts.
    • Reliable hygiene: the ThermalGate™ thermal disinfection feature protects the dispenser against contamination from external factors like coughing or touching.

    Specification
    • Hygiene Features: Top Compact Still is equipped with the standard hygiene feature with ThermalGate™.

      Water types: Unchilled still, Chilled still

      Cooling capacity: 22l/h or 5-25 regular users 

      Filtration System TG Version: CLARITY Protect - Filters out 99.999 % of bacteria and 99.95 % of cysts, reductionof long-lasting chemicals PFAS (per- and polyfluoroalkyl substances) by over99% (NSF/ANSI Standard 53)

      Dispensing Height: 300mm with drip tray | 330mm without drip tray

      Max flow rate: 2l/min

      Weight of the dispenser: 15 kg

      Measurement WxHxD: 264 x 382 x 436 mm

      Max power consumption Cooler: 83 W 

    Technical specification
    • Unique ref.brita-top-compact-still-floorstanding
    • Product familyWater Dispenser
    • Product groupFreestanding System
    • TypeAssembly (multiple objects)
    • Date of publishing2025-09-01
    • Edition number1
    • Height (mm)382
    • Width (mm)264
    • Depth (mm)436
    Related
    • Designed inGermany
    • Manufactured inItaly
    • Weight Net (Kg)16
    Classification
    • BIMobject CategoryKitchen - Appliances
    • IFC classificationObject
    • ETIM CodeEC011779
    • ETIM NameWatercooler
    • Uniclass 2015 CodePr_40_70_22_15
    • Uniclass 2015 DescriptionCold drink dispensers

    Region availability

    Europe
    Austria
    Belgium
    France
    Germany
    Ireland
    Luxembourg
    Netherlands
    Switzerland