Publish your products
PURITY C1000 AC | Water Filter
PURITY C1000 AC | Water Filter
PURITY C1000 AC | Water Filter
PURITY C1000 AC | Water Filter
    BRITA

    PURITY C1000 AC | Water Filter

    The BRITA PURITY C1000 AC is designed to optimise water quality for ice machines and dispensers, where clean, great‑tasting water is essential for crystal‑clear ice and consistent beverage quality. It effectively filters hard or contaminated water to ensure reliable operation and appealing results.

    Key Features & Benefits

    • Designed for ice machines and dispensers
      → Ensures clean, high‑quality water for crystal‑clear ice and better‑tasting beverages – ideal for restaurants, bars, cafés and self‑service stations.
    • Two‑stage activated carbon filtration
      → Reduces chlorine, off‑flavours and odours – delivers fresher tasting ice and drinks.
    • Protects equipment and reduces downtime
      → Helps prevent blockages and technical failures – leading to smoother daily operations and lower maintenance costs.
    • Quick‑change system with locking handle
      → Enables fast, hygienic filter replacement – minimises downtime and simplifies service routines.
    • Integrated flushing valve
      → Supports simple, compact installation – saves space and streamlines maintenance workflows.
    • Particulate filtration down to 0.5 μm
      → Improves water clarity – protects machine components and enhances ice appearance.
    • Complies with NSF Standard 42
      → Meets recognized safety and quality standards – ensuring confidence in filtration performance.

    Product Description

    The BRITA PURITY C1000 AC is a high‑performance water filtration system developed specifically for ice machines and dispensers. Its two‑stage activated carbon technology reduces taste‑ and odour‑impairing substances, improves water quality and supports the production of clear, appealing ice. By removing particles down to 0.5 µm and helping to protect equipment from operational issues, the system contributes to reliable performance and reduced downtime. A user‑friendly quick‑change mechanism with a secure locking handle makes filter replacement fast and hygienic, while the integrated flushing valve enables compact, straightforward installation.

    About BRITA

    For more than 60 years, BRITA has been synonymous with trusted water expertise. As a reliable and collaborative partner, we support our customers in achieving better results, protecting their equipment and making everyday operations safer and more efficient.

    Specification
    • Primary Application:

      • Ice Machines & Dispensers

      Operating position:

      • horizontal
      • vertical

      Available Size(s):

      • C1000

      Capacity C1000:

      • approx. 10,000 l

      Please note: The capacity is always depending on the water hardness.
      The figure above assumes a carbonate hardness of 10 °dH.
      For more information check out the data sheet.

    Technical specification
    • Unique ref.purity-c-ac
    • Product familyProfessional Filter
    • Product groupPURITY C
    • TypeObject (single object)
    • Date of publishing2026-02-24
    • Edition number1
    • Height (mm)238
    • Width (mm)109
    • Depth (mm)93
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)0.5
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    Europe Asia Oceania Africa
    Albania
    Azerbaijan
    Australia
    Egypt
    Andorra
    China
    Morocco
    Austria
    Georgia
    Sierra Leone
    Belarus
    Hong Kong
    South Africa
    Belgium
    Indonesia
    Bosnia and Herzegovina
    Israel
    Bulgaria
    Malaysia
    Croatia
    Maldives
    Cyprus
    Philippines
    Czech Republic
    Saudi Arabia
    Denmark
    Singapore
    Estonia
    South Korea
    Finland
    Taiwan
    France
    Thailand
    Germany
    Türkiye
    Greece
    United Arab Emirates
    Guernsey
    Vietnam
    Hungary
    Ireland
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom