Publish your products
PURITY 1200 Clean Extra | Water Filter
PURITY 1200 Clean Extra | Water Filter
PURITY 1200 Clean Extra | Water Filter
PURITY 1200 Clean Extra | Water Filter
PURITY 1200 Clean Extra | Water Filter
    BRITA

    PURITY 1200 Clean Extra | Water Filter

    The BRITA PURITY Clean Extra is a premium filtration solution for undercounter and hood dishwashers in high‑demand hospitality environments. It is designed for operations where exceptional hygiene, flawless presentation and consistently brilliant washing results are essential. The system ensures sparkling glasses, brilliant white dishes and gleaming cutlery – completely free of streaks or spots, eliminating hand‑polishing altogether.

    Key Features & Benefits

    • Premium performance for demanding environments
      → Tailored for bars, restaurants and catering operations with the highest hygiene and visual standards – ensures flawless results
    • Sparkling, streak‑free results
      → Produces brilliantly clear glasses, bright white dishes and spotless cutlery
    • Protects machines from scale build‑up
      → Minimises limescale accumulation – ensures stable, reliable operation and extends dishwasher lifespan.
    • Suitable for warm inlet water up to 60 °C
      → Reliable and consistent performance under professional dishwashing conditions.
    • Cost‑efficient with minimal maintenance
      → Reduces service requirements and operational interruptions – ideal for busy, high‑use commercial kitchens.
    • Fully eliminates the need for hand‑polishing
      → Saves time, improves workflow efficiency and ensures consistently premium presentation.

    Product Description

    The BRITA PURITY Clean Extra is engineered for undercounter and hood dishwashers operating in demanding commercial environments where premium results are essential. By improving water quality and significantly reducing scale formation, it delivers sparkling, streak‑free results – eliminating the need for manual polishing. Designed for warm inlet water up to 60 °C, the system performs reliably during intensive daily use. Its cost‑efficient, low‑maintenance design makes it ideal for high‑demand bars, restaurants and catering settings. The proven PURITY platform ensures long‑lasting reliability.

    About BRITA

    For more than 60 years, BRITA has been synonymous with trusted water expertise. As a reliable and collaborative partner, we support our customers in achieving better results, protecting their equipment and making everyday operations safer and more efficient.

    Specification
    • Primary Application:

      • Dishwashers (undercounter and hood types)

      Operating position:

      • horizontal
      • vertical

      Available Size(s):

      • 1200

      Capacity 1200:

      • approx. 5,000 l

      Please note: The capacity is always depending on the water hardness.
      The figure above assumes a carbonate hardness of 10 °dH.
      For more information check out the data sheet.

    Technical specification
    • Unique ref.purity-clean-extra
    • Product familyProfessional Filter
    • Product groupPURITY
    • TypeObject (single object)
    • Date of publishing2026-02-24
    • Edition number1
    • Height (mm)550
    • Width (mm)288
    • Depth (mm)288
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)18
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    Europe Asia Oceania Africa
    Albania
    Azerbaijan
    Australia
    Egypt
    Andorra
    China
    Morocco
    Austria
    Georgia
    Sierra Leone
    Belarus
    Hong Kong
    South Africa
    Belgium
    Indonesia
    Tunisia
    Bosnia and Herzegovina
    Israel
    Bulgaria
    Macau
    Croatia
    Malaysia
    Cyprus
    Maldives
    Czech Republic
    Philippines
    Denmark
    Saudi Arabia
    Estonia
    Singapore
    Finland
    South Korea
    France
    Taiwan
    Germany
    Türkiye
    Greece
    United Arab Emirates
    Guernsey
    Hungary
    Ireland
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom