Publish your products
Channel Bracket - Splice Plate Hole
Brymec

Channel Bracket - Splice Plate Hole

Channel Bracket - Splice Plate Hole

Splice Plates are manufactured from 5 mm thick galvanised steel with 14 mm holes.

Suitable for 41 x 41mm or 41 x 21mm Channel to BS6946 1988

Hot dip galvanised, suitable for outdoor use


Specification
  • Type : Splice Plates

    Material Thickness  5 mm

    Finish : Hot Dip Galvanised - 50 - 70 Microns

     Notes: For further information please contact Brymec Technical Dept.

Technical specification
  • Unique ref.12081_12082_12083_12084_Splice_Plate
  • Product familyCSS - Channel Support Systems
  • Product groupCBR - Channel Brackets
  • TypeObject (single object)
  • Date of publishing2019-10-31
  • Edition number1
Related
  • Material mainSheet metal
  • Material secondaryGalvanized steel
  • Designed inUnited Kingdom
  • Manufactured inChina
Classification
  • BIMobject CategoryHVAC - Hanging Systems
  • IFC classificationFastener
  • ETIM CodeEC002836
  • ETIM NameAngle attachment for cable channel
  • Uniclass 2015 CodePr_80_77_27_15
  • Uniclass 2015 DescriptionChannel supports
  • CSI MasterFormat 2014 Code11 53 43
  • CSI MasterFormat 2014 TitleService Fittings and Accessories
  • OmniClass Number23-27 43 13
  • OmniClass TitleMechanical Pipe Supports

Region availability

Europe
Ireland
United Kingdom