Publish your products
Automatic Air Vent with Check Valve (6 Bar) - 1/2" BSP
Brymec

Automatic Air Vent with Check Valve (6 Bar) - 1/2" BSP

4.6 out of 5 stars4.6(10 reviews)

1/2" Automatic Air Vent - 6 Bar

Operated via a float mechanism and is designed for the removal of air from systems

  • Maximum working pressure 10 bar
  • Automatic air venting during operation
  • Suitable for heating/cooling or sanitary
  • Can discharge large quantities of air
  • Check valve allows service and maintenance without draining system
Specification
  • Type: Automatic Air Vent

    Field of Application: Water

    Maximum Working Pressure: PN10

    Male Thread connections comply with ISO228

    Maximum Working Temperature: 110degC

    Body Material: HPb59-T

    Notes: For further information please contact Brymec Technical Dept.




Technical specification
  • Unique ref.30849_Automatic_Air_Vent_with_Check_Valve_6_Bar
  • Product familyVNB - Valves & Brassware
  • Product groupAVE - Air Vents
  • TypeObject (single object)
  • Date of publishing2019-09-27
  • Edition number1
Related
  • Material mainBrassware
  • Material secondaryMetal
  • Designed inUnited Kingdom
  • Manufactured inChina
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • Uniclass 2015 CodePr_65_54_95_65
  • Uniclass 2015 DescriptionPressure relief valves
  • CSI MasterFormat 2014 Code40 05 89
  • CSI MasterFormat 2014 TitleValve Accessories
  • OmniClass Number23-27 31 49 11
  • OmniClass TitlePressure Relief Valves

Region availability

Europe
Ireland
United Kingdom