We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Dual Double Check & Isolating Valve - 15, 22mm - 30882 , 30889

Unique ref.: 30882_30889_CobraDual_Double_Check_Isolation_Valve
Brand: Brymec
Product family: VNB - Valves & Brassware
Product group: ISO - Isolating Valves
Date of publishing: 2019-11-06
Edition number: 1
Type: Object (single object)
Download (1)

Dual Double Check & Isolating Valve - 15, 22mm - 30882 , 30889

  • 15 & 22mm Dual Double Check & Isolating Valve - WRAS approved
  • Plastic lever handle

Pipe Size: 15mm, 22mm

Body Material: HPb59-T

Notes: For further information please contact Brymec Technical Dept.

Type: Ball Valve

Handle ABS Plastic

Maximum Working Pressure: PN10

Operating Temperature Range: -10 ~ +85 degC

Valves manufactured to BS6675

Compression connections comply with EN1254-2

WRAS approved


Material main: Brassware
Material secondary: Metal
Designed in: United Kingdom
Manufactured in: China

BIMobject Category: Plumbing - Valves
IFC classification: Valve
Uniclass 1.4 Code: L7136
Uniclass 1.4 Description: Valves
Uniclass 2015 Code: Pr_65_54_95_06
Uniclass 2015 Description: Ball valves
NBS Reference Code: 94
NBS Reference Description: Valves
CSI MasterFormat 2014 Code: 40 05 63
CSI MasterFormat 2014 Title: Ball Valves
OmniClass Number: 23-27 31 15
OmniClass Title: Ball Valves
This product is available in:
Europe
  • Ireland
  • United Kingdom

BIMobject SEEK Properties

Plumbing - Valves

Name Value
Connection Size 15 mm — 22 mm
Connection Type Compression
Handle Type Lever Handle
Integral Finish Chrome
Method Of Operation Manual
Mount Type None
Plumbing Fixture Type Double Check Isolating Valve
Working Pressure 232 psi

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Created By tech@brymec.com
Description CobraDual Double Check & Isolation Valve
Length 101 mm — 115 mm
Name CobraDual Double Check & Isolation Valve
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Created By tech@brymec.com
Description CobraDual Double Check & Isolation Valve
Name CobraDual Double Check & Isolation Valve

All BIM objects are real products from real manufacturers confirmed and approved