Publish your products
Gate Valve Ductile Iron WRAS PN16 - 2", 2 1/2"
Brymec

Gate Valve Ductile Iron WRAS PN16 - 2", 2 1/2"

4.6 out of 5 stars4.6(17 reviews)

Gate Valve Ductile Iron WRAS PN16 - 2", 2 1/2"

  • WRAS Approved
  • PN16 flange mounting
  • EPDM Coated Ductile Iron Wedge
  • Stainless steel stem with high strength and corrosion resistance
  • Back sealing facility to allow for replacement of seals under full operating pressure
  • Straight through full bore to avoid debris traps
  • Isolated fasteners for corrosion protection
  • Wiper ring to prevent impurities from entering the stem sealing system
  • Anti friction thrust washer for low operating torques
  • Integral cast foot for safe and easy storage
  • Full diameter waterway hand wheel, square cap operation
Specification
    • Design standard: BS 5163
    • Face to face standard: BS 5163
    • Flange standard: BS4504 PN 10/16
    • Testing standard EN 12266-1
    • Body Material: Ductile Iron GGG50
    • Disc Material: EPDM Coated Ductile Iron
    • Stem Material: Stainless Steel SS410
    • O-Ring Material: EPDM
    • Nominal Pressure: PN 16
    • Temp. Range: -10°C to +90°C
    • Suitable For: Water and neutral liquids

     Notes: For further information please contact Brymec Technical Dept.

Technical specification
  • Unique ref.38813_38956_Gate_Valve_Ductile_Iron_WRAS_PN16
  • Product familyVNB - Valves & Brassware
  • Product groupCIV - Cast Iron Valves
  • TypeObject (single object)
  • Date of publishing2019-06-10
  • Edition number1
Related
  • Material mainCast iron
  • Material secondaryStainless steel
  • Designed inUnited Kingdom
  • Manufactured inChina
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameGate valves
  • UNSPSC code40141613
  • Uniclass 2015 CodePr_65_54_95_12
  • Uniclass 2015 DescriptionCast iron gate valves
  • CSI MasterFormat 2014 Code40 05 61
  • CSI MasterFormat 2014 TitleGate Valves
  • OmniClass Number23-27 31 25
  • OmniClass TitleGate Valves

Region availability

Europe
Ireland
United Kingdom