Publish your products
Y Pattern Strainers - 36230 3631 36232
Brymec

Y Pattern Strainers - 36230 3631 36232

Y Pattern Strainers - 36230 3631 36232

  • Female threaded Brass body Y strainer with Stainless steel mesh filter
  • Filter is removable for cleaning or service inspections
  • Compression connections
  • WRAS Approved
Specification
  • Type: Y Strainer

    Field of Application: Water

    Maximum Working Pressure: PN20

    Maximum Working Temperature: 90 degC

    Compression connections comply with BS EN 1254-2

    Body Material: HPb59-T

    Washer Material: PTFE

    Filter Net Material: Stainless Steel

    WRAS approved

    Notes: For further information please contact Brymec Technical Dept.




Technical specification
  • Unique ref.Plumbing_Other_Brymec_36230_36231_36232
  • Product familyVNB - Valves & Brassware
  • Product groupSTR - Strainers
  • TypeObject (single object)
  • Date of publishing2019-10-31
  • Edition number1
Related
  • Material mainBrassware
  • Material secondaryMetal
  • Designed inUnited Kingdom
  • Manufactured inChina
Classification
  • BIMobject CategoryPlumbing - Other
  • IFC classificationValve
  • Uniclass 2015 CodePr_65_57_96_99
  • Uniclass 2015 DescriptionY-type water strainers
  • CSI MasterFormat 2014 Code40 05 89
  • CSI MasterFormat 2014 TitleValve Accessories
  • OmniClass Number23-27 55 29 17
  • OmniClass TitleY Strainers

Region availability

Europe
Ireland
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit