Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
bsg-glass/products/2e93a56f-60e1-45c7-93c9-316c4852124e
Home
Categories
Building Materials
Glass & Glazing
Flatted Glass Balustrade
Available in United States
BSG Glass บีเอสจี
Follow
Flatted Glass Balustrade
Download
Technical specification
Technical specification
Unique ref.
flatted-glass-balustrade
Product family
Balustrade
Product group
Curved-Glass
Type
Building Material
Date of publishing
2025-08-05
Edition number
1
Related
Related
Material main
Glass
Material secondary
Stainless steel
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Building Materials - Glass & Glazing
Similar products
BSG Glass บีเอสจี
BSG Glass Fabric Surface Plus Holo
Download
BSG Glass บีเอสจี
BSG Glass Fabric Surface Plus Painterly Mosaic
Download
BSG Glass บีเอสจี
BSG Sliding Skylight Flat-Glass
Download
Seves Glass Block
1919/14 ENERGY SAVING 0.9
4.8
(
5
)
Download
Seves Glass Block
Q19 O MET
4.7
(
26
)
Download
Generic Building Materials
Glass, Frosted, 4mm
Download