Publish your products
Octo Series
Octo Series
Octo Series
Octo Series
Octo Series
Octo Series
Octo Series
Octo Series

    Octo Series

    Create a modern look without sacrificing practicality. Eight flat sides allow for 360-degree customized labelling options. The Octo is the perfect container for large public spaces both indoor and outdoor with an edgy, yet practical and durable design.

    • STRONG AND LONG LASTING​ - A Single stream modular container that is ideal for both indoor and outdoor public spaces.​ It's Weighted base capability keeps the container in place making it ideal for outdoor use.​
    • EASY TO MAINTAIN​ - Liner can be easily removed for servicing and cleaning, with a sloped lid design that helps keep precipitation out and discourages users from leaving items on top​
    • LIMITLESS OPTIONS TO MAKE IT YOUR OWN​ - Eight-sided design allows for ample signage and labeling options with optional colored face plates to communicate stream differentiation. The Octo unique lid also allows the option for customized colors and labelling to increase your diversion rate.​
    Specification
    • Measurements

      Capacity: 32 gal

      Unit Height: 36.75-48.5 in

      Unit Width: 19.5 in

      Unit Depth: 19.5 in

      Unit Weight: 34.21 lbs

      INDOOR & OUTDOOR LID OPTIONS AVAILABLE - See our website for details

    Technical specification
    • Unique ref.octo-series
    • Product familyOutdoor Products
    • Product groupWaste & Recycling Containers
    • TypeDigital Inventory (Products)
    • Date of publishing2025-06-09
    • Edition number1
    Related
    • Material mainPlastic
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategorySanitary - Waste Bins
    • Uniclass 2015 CodePr_40_50_07_96
    • Uniclass 2015 DescriptionWaste bins
    • CSI MasterFormat 2014 Code12 46 33
    • CSI MasterFormat 2014 TitleWaste Receptacles
    • OmniClass Number23-21 43 23
    • OmniClass TitleSanitary Waste Receptacles

    Region availability

    North America
    Belize
    Canada
    Costa Rica
    El Salvador
    Guatemala
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    Puerto Rico
    The Bahamas
    United States