Publish your products
Uptown Series
Uptown Series
Uptown Series
Uptown Series
Uptown Series
Uptown Series

    Uptown Series

    Ideal for high-traffic areas, this recycling station offers the best of the best when it comes to function and style. Rotationally molded for added durability, and lockable double-walled front door ensures that servicing this unit is a breeze for years to come. The Uptown consists of two 32 gallon liners, designed to fit inside the unit perfectly. Built-in deflectors ensure a clean sort, preventing cross-contamination, while the angled surface of the unit directs rain water away from the front of the container. This design also eliminates users from leaving material on top of the container, ensuring a clean surface. The Uptown is fully customizable, allowing you to create a unique unit that speaks directly to your recycling initiatives.

    • MAXIMUM DURABILITY - Scratch-resistant LDPE body, with stone finish masks the appearance of wear and tear overtime.
    • SUCCESSFUL DIVERSION - Internal divider shields against cross contamination.
    • OUTDOOR APPROVED - Slanted lid deflects precipitation and prevents garbage from being placed on top.
    • PERFECT FOR CENTRALIZED COLLECTION - This large capacity container features a weighted base and front locks to increase both stability and security.
    Specification
    • Measurements

      Capacity: 64-96 gal

      Unit Height: 45.5-46 in

      Unit Width: 40-59 in

      Unit Depth: 23.75-24 in

      Unit Weight: 93-118 lbs

    Technical specification
    • Unique ref.uptown-series
    • Product familyOutdoor Products
    • Product groupWaste & Recycling Containers
    • TypeDigital Inventory (Products)
    • Date of publishing2025-06-09
    • Edition number1
    Related
    • Material mainPlastic
    • Material secondaryHigh-density polyethylene (HDPE)
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategorySanitary - Waste Bins
    • Uniclass 2015 CodePr_40_50_07_96
    • Uniclass 2015 DescriptionWaste bins
    • CSI MasterFormat 2014 Code12 46 33
    • CSI MasterFormat 2014 TitleWaste Receptacles
    • OmniClass Number23-21 43 23
    • OmniClass TitleSanitary Waste Receptacles

    Region availability

    North America
    Belize
    Canada
    Costa Rica
    El Salvador
    Guatemala
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    Puerto Rico
    The Bahamas
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit