Publish your products
Venture Series | Aspyre Collection
Venture Series | Aspyre Collection
Venture Series | Aspyre Collection
Venture Series | Aspyre Collection
Venture Series | Aspyre Collection
Venture Series | Aspyre Collection
Venture Series | Aspyre Collection
Venture Series | Aspyre Collection

    Venture Series | Aspyre Collection

    Upgrade any waste and recycling program by incorporating a certified closed-loop product with a classic look. With endless customization options and a modern aesthetic, the Venture is a functional, durable, and reliable container - the ideal choice for any space!

    • AVOID LITTER - Sloped lid with lead in openings discourages litter on top of the container.
    • SIMPLIFIED SERVICING - Front door access and slim rigid liners allow for easy servicing.
    • EFFECTIVE COMMUNICATION - Optional backboard signage provides additional space to designate streams and divert waste while upscale 3D labeling highlights stream differentiation.
    • IMPRESSIVE RECYCLED LUMBER - Venture recycled lumber units are made from Green Circle Certified Recycled Plastic and are scratch resistant.
    • SUPERIOR DURABILITY - Stainless steel hinges and heavy-duty screws complete the construction of a container that is built to last.
    Specification
    • Measurements

      Capacity: 23-69 gal

      Unit Height: 41.5 in

      Unit Width: 15-42 in

      Unit Depth: 24 in

      Unit Weight: 60-180 lbs

      SIGN FRAME AVAILABLE - See our website for details

    Technical specification
    • Unique ref.venture-series-aspyre-collection
    • Product familyIndoor Products
    • Product groupWaste & Recycling Containers
    • TypeDigital Inventory (Products)
    • Date of publishing2025-06-09
    • Edition number1
    Related
    • Material mainHigh-density polyethylene (HDPE)
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategorySanitary - Waste Bins
    • Uniclass 2015 CodePr_40_50_07_96
    • Uniclass 2015 DescriptionWaste bins
    • CSI MasterFormat 2014 Code12 46 33
    • CSI MasterFormat 2014 TitleWaste Receptacles
    • OmniClass Number23-21 43 23
    • OmniClass TitleSanitary Waste Receptacles

    Region availability

    North America
    Belize
    Canada
    Costa Rica
    El Salvador
    Guatemala
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    Puerto Rico
    The Bahamas
    United States