Publish your products
Sofa Jujol

Sofa Jujol

4.5 out of 5 stars4.5(15 reviews)

Reflecting on the origin and history of furniture is extremely inspiring. With this in mind, I created Sofa Jujol - with its narrow ribs and molded ends it becomes an archetype in the garden and the park. The sofa is named after Gaudi's assistant and co-worker Josep Maria Jujol. He was an early recycler and expert on, among other things. stuccos and forging. Jujol stands for example. behind most of the decorations in Parc Guell in Barcelona.

Technical specification
  • Unique ref.jujol
  • Product familyJujol
  • Product groupSofa
  • TypeObject (single object)
  • Date of publishing2019-11-14
  • Edition number1
  • Height (mm)830
  • Width (mm)1800
  • Depth (mm)800
Related
  • Material mainCast iron
  • Material secondaryWood
  • Manufactured inSweden
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_50_12_81
  • Uniclass 2015 DescriptionSofas

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit