Publish your products
ThermoSetter™ Thermal Balancing Valve - NA Market

ThermoSetter™ Thermal Balancing Valve - NA Market

The ThermoSetter™ 1164A series compact adjustable thermal balancing valve is used for automatic balancing of recirculation loops in domestic hot water systems, to speed hot water delivery, reduce water waste and save energy. The internal thermostatic balancing cartridge automatically modulates flow to ensure a constant temperature in the recirculation piping system. The 1164A Series has an adjustment knob with 105°F to 150°F (40°C to 65°C) temperature scale indication. The adjustment knob is lockable for tamper-proofing. An integral dry-well holds a slide-in temperature gauge for local indication, or a sensor for remote temperature sensing. The optional check valve protects against circuit thermo-syphoning.

The ThermoSetter 1164A series is also available pre-assembled with the Caleffi 290030 low-lead brass full-port ball valve for isolation. This can be ordered complete with two of these ball valves.

The ThermoSetter complies with NSF/ANSI/CAN 61, as certified by ICC-ES, file PMG-1512 (180°F/82°C Commercial Hot), and complies with NSF/ANSI 372, low lead laws, as certifed by ICC-ES, file PMG-1360. It also meets codes IPC, IRC, UPC and NPC for use in accordance with the US and Canadian plumbing codes.

Visit bim.caleffi.com to stay updated.

Specification
  • The ThermoSetter™ 1164 series adjustable thermal balancing valve is used for automatic balancing of recirculation loops in domestic hot water systems, to speed hot water delivery, reduce water waste and save energy. The internal thermostatic balancing cartridge automatically modulates flow to ensure a constant temperature in the recirculation piping system. The 116 Series has an adjustment knob with 105°F to 150°F (40°C to 65°C) temperature scale indication. The adjustment knob is lockable for tamper-proofing. An integral dry-well holds a slide-in temperature gauge for local indication, or a sensor for remote temperature sensing. The optional check valve protects against circuit thermo-syphoning. The valve complies with NSF/ANSI/CAN 61, as certified by ICC-ES, file PMG1512 (180°F/82°C Commercial Hot), and complies wirh NSF/ANSI 372, low lead laws, as certifed by ICC-ES, file PMG-1360. It also meets codes IPC, IRC, UPC and NPC for use in accordance with the US and Canadian plumbing codes.
Technical specification
  • Unique ref.1164A
  • Product familyPLUMBING
  • Product groupNorth America
  • TypeObject (single object)
  • Date of publishing2020-09-25
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryStainless steel
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryPlumbing - Valves
  • ETIM CodeEC011516
  • ETIM NameThermostatic control valve, hot tap water
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodeSs_40_15_75_75
  • Uniclass 2015 DescriptionSanitary accessory systems
  • CSI MasterFormat 2014 Code22 00 00
  • CSI MasterFormat 2014 TitlePlumbing
  • OmniClass Number23-27 31 13
  • OmniClass TitleBalancing Valves
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States