Publish your products
QuickSetter™ Balancing Valve (flanged) - NA Market

QuickSetter™ Balancing Valve (flanged) - NA Market

Static balancing valve with flow meter. Direct reading of flow rate. Cast iron body. Brass flow meter. Characterized rotating valve for smooth flow rate adjustment. Graduated scale flow meter with magnetic movement flow rate indicator. ANSI 125 flange connections. Max working pressure: 150 psi Temp range: 14° - 230°F Max percentage of glycol: 50% Visit bim.caleffi.com to stay updated.
Specification
  • The 132 series balancing valve accurately sets the flow rate of heating and cooling transfer fluid supplied to fan coils and terminal units or where flow balancing is required in solar thermal systems. Proper hydronic system balancing ensures that the system operates according to design specifications, providing satisfactory thermal comfort with low energy consumption. The flow meter is housed in a bypass circuit on the valve body and can be shut off during normal operation. The flow meter permits fast and easy circuit balancing without added differential pressure gauges and reference charts. The threaded version is furnished with a hot pre-formed insulation shell to optimize thermal performance for both hot and cold water systems.
Technical specification
  • Unique ref.132A-Flanged
  • Product familyHVAC
  • Product groupNorth America
  • TypeObject (single object)
  • Date of publishing2018-05-16
  • Edition number1
Related
  • Material mainBrass
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Other
  • IFC classificationValve
  • ETIM CodeEC010014
  • ETIM NameConstant flow rate controller
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodeSs_60
  • Uniclass 2015 DescriptionHeating, cooling and refrigeration systems
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-27 31 13
  • OmniClass TitleBalancing Valves
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States