Publish your products
QuickSetter PLUS™ Balancing Valve with Flowmeter - NA Market

QuickSetter PLUS™ Balancing Valve with Flowmeter - NA Market

The QuickSetter+™ manual balancing valve contains a built-in flow meter and sight gauge, negating the need for differential pressure gauges and reference charts. Circuit balancing is fast, easy and accurate. Constructed of DZR low-lead brass, QuickSetter+ is ideally suited for use in plumbing applications such as hot water recirculation systems.

The built-in check valve protects against circuit thermosiphoning. The outlet temperature gauge (optional) verifies the fluid temperature in the circuit. The flow meter sight gauge is dry (not exposed to the fluid) thus eliminating the possibility of gauge clouding/ scaling over time. The QuickSetter+ can also be used in heating systems.

Caleffi code 290030 full-port ball valve is designed for isolating the QuckSetter+ 132AFC series. The isolation valve installs in between the valve body and the tailpiece fitting assembly. Male x Female configuration and bi-directional full ball valve flow capacity provides flexibility for using one or two isolation valves for the primary functioning valve. An optional stem extension is also available for those projects that require pipe insulation.

Visit bim.caleffi.com to stay updated.

See Revit Content Instruction Guide pdf at www.caleffi.com for code 132AFC QuickSetter+.

Specification
  • Balancing valve with flow meter.
    DZR low-lead brass valve body and flow meter.
    Direct reading of flow rate.
    No sight gauge clouding or scaling.
    Rotatable stainless steel flow rate adjuster.
    Inlet flow check valve.|
    Graduated scale flow meter with magnetic movement flow rate indicator.
    Max working pressure: 150 psi
    Temp range: 14° - 230°F
    Max percentage of glycol: 50%
    With optional temperature gauge: Diameter: 2", Dual Gauge scale: 30° -210°F (0 - 100°C), Gauge accuracy: ±6°F
    Compliance with the following standards:

    NSF/ANSI/CAN 372 - Drinking Water System Components - Lead Content Reductionof Lead in Drinking Water Act - California Health and Safety Code 116875 S.3874- Reduction of Lead in Drinking Water Act Vermont Act 193 - The Lead inPlumbing Supplies Law Maryland's Lead Free Law Hb.372

    Visit bim.caleffi.com to stay updated.

    See Revit Content Instruction Guide pdf at www.caleffi.com for code 132AFC QuickSetter+.

Technical specification
  • Unique ref.132AFC
  • Product familyPLUMBING
  • Product groupNorth America
  • TypeObject (single object)
  • Date of publishing2019-05-10
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryStainless steel
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodeSs_40_15_75
  • Uniclass 2015 DescriptionSanitary appliance systems
  • CSI MasterFormat 2014 Code22 00 00
  • CSI MasterFormat 2014 TitlePlumbing
  • OmniClass Number23-27 31 13
  • OmniClass TitleBalancing Valves
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States