Publish your products
PresCal™ Pressure Reducing Valve  (pre-adjustable) - NA Market
Caleffi

PresCal™ Pressure Reducing Valve (pre-adjustable) - NA Market

Pressure reducing valves are devices which, when installed on water systems, reduce and stabilize the pressure of the water entering from the water supply main. This pressure, in general, is too high and variable for domestic systems to operate correctly. The 535H series pressure reducing valves, ideal for residential and commercial applications, feature a dial indicator with direct readout allowing easy pressure pre-adjustment. After installation, the valve will control at the pre-adjusted pressure setting. The valve is constructed of DZR low-lead forged brass and incorporates a unique noise reducing and high flow seat design, is easily serviced with a replaceable cartridge and has an integral stainless steel filter (35 mesh), suitable for water systems that may contain sediment and debris. The valve is ICC-ES certified to ASSE 1003, CSA B356, NSF/ANSI/CAN 61 (180°F/82°C Commercial Hot), NSF/ANSI/CAN 372, low lead laws and listed by ICC-ES. It meets codes IPC, IRC, UPC and NPC for use in accordance with the US and Canadian plumbing codes. Plenum rated: compliant with the requirements of standard UL 2043.

Visit bim.caleffi.com to stay updated.
                   See Revit Content Instruction Guide pdf at www.calefii.com for code 535H series PreCal.

Specification
  • Pre-adjustable pressure reducing valve for residential and commercialplumbing applications.

    DZR low lead "Ecobrass" body.

    Unique noise reducing pressure balanced cartridge.

    Low friction, anti-scale moving parts.

    High flow seat design.

    Dial indicator with direct readout.

    Replaceable cartridge.

    Integral stainless steel filter.

    Adjustment locking screw.

    Optional outlet pressure gauge.

    Max working pressure: 300 psi (20 bar)

    Max working temperature: 180°F (80°C)

    Pressure setting range: 15 - 90 psi (1 - 6 bar)

    Factory setting: 45 psi (3 bar)

    Compliance with the following codes: IPC, IRC, UPC and NPC for use inaccordance with the U.S. and Canadian plumbing codes

    Compliance with the following standards:

    ICC-ES certified to ASSE 1003, CSA B356, NSF/ANSI/CAN 61 (180°F/82°C
    Commercial Hot), NSF/ANSI/CAN 372, low lead laws and listed by ICC-ES.

    Plenum rated: compliant with the requirements of standard UL 2043, without the outdoor protective cover.

    Visit bim.caleffi.com to stay updated.
    See Revit Content Instruction Guide pdf at www.calefii.com for code 535H series PreCal.

Technical specification
  • Unique ref.5350-H-NA
  • Product familyPLUMBING
  • Product groupNorth America
  • TypeObject (single object)
  • Date of publishing2018-05-16
  • Edition number1
Related
  • Material mainBrass
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodeSs_40_15_75_75
  • Uniclass 2015 DescriptionSanitary accessory systems
  • CSI MasterFormat 2014 Code22 00 00
  • CSI MasterFormat 2014 TitlePlumbing
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit