Publish your products
Hydraulic separator - Flanged Commercial Steel - NA Market

Hydraulic separator - Flanged Commercial Steel - NA Market

The Caleffi 548 and NA548 series hydraulic separator creates a zone with a low pressure loss, which enables connected primary and secondary circuits to be hydraulically independent of each other; the flow in one circuit does not create or interupt flow in another. Hydraulically decoupling primary and secondary circuits eliminates pump conflict. This device includes an automatic high-capacity air vent with service valve to discharge accumulated air within the circuits.

.Visit bim.caleffi.com to stay updated.

PLEASE download from "DOWNLOAD" panel on this page, the Revit Content Instruction Guide, to aid in understanding what is in the Revit family and how to select various available options.

Specification
  • Hydraulic separator. Epoxy resin coated steel body. Flanged connections 2 inch to 14 inch.
    Max. working pressure: 150 psi
    Temperature range: 30 - 220 deg F (with insulation), 30 - 270 deg F (without insulation).
    Temperature probe connection: 1/2” F.

    Complete with: automatic air vent, shut-off valve, drain valve

    PLEASE download from "DOWNLOAD" panel on this page, the Revit Content Instruction Guide, to aid in understanding what is in the Revit family and how to select various available options.

Technical specification
  • Unique ref.548Flanged_Commercial_Steel
  • Product familyHVAC
  • Product groupNorth America
  • TypeObject (single object)
  • Date of publishing2018-10-15
  • Edition number2
Related
  • Material mainSteel
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Other
  • IFC classificationValve
  • ETIM CodeEC010579
  • ETIM NameWater separator, steam and compressed air
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodeSs_60
  • Uniclass 2015 DescriptionHeating, cooling and refrigeration systems
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States