Publish your products
LEGIOMIX® Electronic mixing valve - NA Market

LEGIOMIX® Electronic mixing valve - NA Market

The electronic mixing valve is used in centralized systems that produce and distribute domestic hot water. It maintains the temperature of the domestic hot water delivered to the user when there are variations in the temperature and pressure of the hot and cold water at the inlet or in the draw-off flow rate. The LEGIOMIX® electronic mixing valve provides precise temperature control over very low and very high flow rate demand, minimal pressure drop with a ball valve control element, automatic self-cleaning to prevent scale formation and easy-to-use digital interface with data logging, alarming and status indication. The LEGIOMIX electronic mixing valve is furnished with a controller with LCD user interface that provides a set of programs for circuit thermal disinfection to kill Legionella. The controller is configurable via keypad, or local or remote computer. Depending on the type of system and habits of the user, temperature levels and operation times can be programmed as desired. In addition, it comes standard with monitoring and remote control connections. The LEGIOMIX 6000 series electronic mixing valve is powered by 24 VAC. (Caleffi provides a 115/24 VAC transformer in the package.) It is ICC-ES certified to ASSE 1017 and CSA B125.3. It complies with codes IPC, IRC, NPC and UPC for use in accordance with the US and Canadian plumbing codes, and standard NSF/ANSI/CAN 372, low lead. Also, it meets the requirement of CSA Z317.1 Special Requirement for Plumbing Installations in Health Care Facilities, certified by ICC-ES.

Visit bim.caleffi.com to stay updated.
See Revit Content Instruction Guide pdf at www.caleffi.com for code 6000A union LEGIOMIX.

Specification
  • Electronic mixing valve with optional select-able programs for thermaldisinfection of hot water recirculation systems to kill Legionella bacteria.

    Code number includes:

    3-way ball valve

    3-wire floating control actuator

    controller/user interface with DIN rail mounting bracket

    mixed outlet temperature sensor/probe

    return temperature sensor strap on

    mixed outlet temperature gauge

    Power: 24 VAC - 50/60 Hz - 6 VA

    Adjustment temperature range: 70˚ - 185˚F

    Disinfection temperature range: 100˚ - 185˚F

    Max body pressure rating (static): 230 psi

    Max operating pressure: 150 psi

    Max inlet temperature: 212˚F

    Protection class: IP 54 (controller)

    Compliance with the following codes:

    International Plumbing Code® (IPC)

    International Residential Code® (IRC)

    Uniform Plumbing Code® (UPC)*

    National Plumbing Code of Canada® (NPC)**

    * Copyrighted publication of the International Association of Plumbing andMechanical Officials

    ** Copyrighted publication of National Research Council Canada

    Compliance with the following standards:

    ASSE 1017 Temperature Actuated Mixing Valves for Hot Water DistributionSystems

    CSA B125.3 Water Temperature Limiting Devices

    NSF/ANSI/CAN 372 - 2016, Drinking Water System Components - Lead Content

    Reduction of Lead in Drinking Water Act, California Health and Safety Code116875

    S.3874, Reduction of Lead in Drinking Water Act

Technical specification
  • Unique ref.6000A
  • Product familyPLUMBING
  • Product groupNorth America
  • TypeObject (single object)
  • Date of publishing2019-05-10
  • Edition number2
Related
  • Material mainBrass
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodeSs_40_15_75_75
  • Uniclass 2015 DescriptionSanitary accessory systems
  • CSI MasterFormat 2014 Code22 00 00
  • CSI MasterFormat 2014 TitlePlumbing
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States