Unique ref.: | canon-lx-mw500 |
---|---|
Brand: | Canon USA |
Product family: | Electronics |
Product group: | Data/Multi/Media Projectors |
Width (inches): | 18.3 |
Height (inches): | 4.8 |
Depth (inches): | 10.3 |
Date of publishing: | 2017-01-01 |
Edition number: | 1 |
Type: | Object (single object) |
ITEM CODE: 0967C002
The LX-MW500 Projector provides the versatility and performance ideal for a variety of industries/applications including education, corporate, and house of worship. With a high brightness of 5000 Lumens and contrast ratio up to 3750:1* , WXGA (1280 x 800) high resolution, Digital Light Processing (DLP) technology, along with a range of flexible image quality adjustments helps ensure that images will display deep blacks with depth and dimension while color output remains strong, even when viewed in various lighting conditions.Flexible Image Quality Adjustments
The LX-MW500 combines a range of impressive image quality adjustment features such as the BrilliantColor system, which uses advanced color processing algorithms, and 6-Axis Color Adjust to help ensure realistic rich colors with enhanced brightness. To optimize image quality this model also features five image modes to choose from - Presentation, Standard, sRGB, Movie and DICOM (for medical presentations), along with two User settings for creating custom image mode settings. A compact size of (W: 18.3" x H: 4.8" x D 10.3"), along with advanced optical functions including a wide throw ratio (1.12-1.8:1), Manual Vertical Lens Shift and Corner Adjustment offer additional installation flexibility.Versatile Connectivity and Reliability
Connections are comprehensive including two HDMI inputs (one HDMI supports MHL) as well as a built-in HDBaseT receiver. Network management options include Crestron Connect, AMX Device Discovery and PJLink. This projector is also capable of displaying 3D content via the DLP-Link System, and include a built-in 10 W speaker. The LX-MU500 is backed by the Canon 3-Year Projector and Lamp Limited Warranty (120 day lamp coverage), and the company’s award-winning %100 US based Professional Service & Support which includes a 3-Year Advanced Warranty Service Exchange Program and a Service Loaner Program.* When in Presentation Mode and lamp is set to Full Power Mode.
Product url: | https://www.usa.canon.com/internet/portal/us/home/products/details/project... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://www.canon.com/lcd-sim/spec/lx-mu500-spec-en.pdf?date=170425 |
Instruction video: | https://www.youtube.com/watch?v=Mzyr_J8g1GY&index=4&list=PLp-znpQge8Hz__fR... |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-au/canon/product/canon-lx-mw500
Material main: | Plastic |
---|---|
Material secondary: | Metal |
Designed in: | Japan |
Manufactured in: | Taiwan |
Weight Net (Lbs): | 11.9 |
BIMobject Category: | Electronics - Visual - Projectors |
---|---|
Uniclass 1.4 Code: | L76123 |
Uniclass 1.4 Description: | Projection systems |
Uniclass 2015 Code: | Pr_40_70_67 |
Uniclass 2015 Description: | Projectors |
NBS Reference Code: | 35-25-04 |
NBS Reference Description: | Audio Visual Furniture |
CSI MasterFormat 2014 Code: | 11 52 16 |
CSI MasterFormat 2014 Title: | Projectors |
OmniClass Number: | 23-37 21 15 |
OmniClass Title: | Data Multi Media Projectors |
CSI UniFormat II Code: | D5030 |
CSI UniFormat II Title: | Communications & Security |
Name | Value |
---|---|
Lens Shift | V: 52.5% - 55%, H: 0% |
Lumens per Lamp | 5000 |
Throw Ratio | 1.12 - 1.80:1 |
Zoom Ratio | 1.6x |
Name | Value |
---|---|
Contrast Ratio | 3750:1 |
Depth | 10.3 in |
Height | 4.8 in |
Projection Type | DMD x1 |
Projector Material | Plastic |
Resolution | WXGA (1280 x 800) |
Width | 18.3 in |
All BIM objects are real products from real manufacturers confirmed and approved