Publish your products
Swisspearl Patina Inline P 070
Swisspearl Patina Inline P 070
Swisspearl Patina Inline P 070
Swisspearl Patina Inline P 070
Swisspearl Patina Inline P 070
Swisspearl Patina Inline P 070
    Archived

    Swisspearl Patina Inline P 070

    Cembrit Patina Inline - Walking the line between shadow and light

    The latest addition to the Patina design line, is Cembrit Patina Inline – a facade board that represents strength and durability of fibre cement. The authentic facade board will patinate over time as the seasons change and years pass, enriching its natural appearance, bringing in a significant play of shades, while combining the horizontal and vertical installation of these boards. The facade will gradually acquire a distinctive patina.  Cembrit Patina Inline gives a 3D effect to your building with its milled linear grooves. 

    Special product characteristics:
    • Through-coloured boards, non-combustible in nature, offering fire safety
    • Low requirement of repair and maintenance 
    • Possibility to enhance the lines in your building design

    Specification
    • Cembrit Patina Inline is available in four dimensions:

      1192x2500/3050 mm1250x2500/3050 mmPlease note that the 1192 mm and 1250 mm boardcannot be combined as the widths of milled lines areslightly different. 

      Thickness of the board is 9.5mm and the bottom of the grove is8.0mm 

    Technical specification
    • Unique ref.patina_p-inline-070
    • Product familyFacade
    • Product groupBoards
    • TypeBuilding Material
    • Date of publishing2019-12-18
    • Edition number1
    Related
    • Material mainFibercement
    • Designed inDenmark
    • Manufactured inHungary
    Classification
    • BIMobject CategoryWalls - External Walls
    • IFC classificationCovering
    • UNSPSC nameWall finishing materials
    • UNSPSC code301615
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit