Publish your products
3"/5" Concentric to Twin Pipe Adaptor

3"/5" Concentric to Twin Pipe Adaptor

Seamlessly transition from InnoFlue Concentric to InnoFlue Single Wall with InnoFlue Concentric to Twin-Pipe Adaptor. Meet any venting requirements and effortlessly manage any unforeseen obstacles with versatile adaptor that maximizes the best options from two different InnoFlue product families. Rated to Rated to 230°F (110°C), InnoFlue Concentric Adaptors are a user-friendly option that has been evaluated to UL1738 and ULCS636 by ICC.

  • Seamlessly transitions between InnoFlue Single Wall and InnoFlue Concentric components.
  • Configurable options easily handles any obstacles and allows for maximum versatility.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Installs quickly & easily without glues, primers, or solvents.
  • Rated to 230°F (110°C).
Specification
  • SpecificationsGeneralProduct Name3''/5'' Concentric to Twin Pipe AdaptorTrade nameInnoFlueGTIN0815010010228Part number250408500170TechnicalColorWhiteMaterial flue pipePPsSystem typeConcentricMaterial air inlet pipePPsDimensionsLength gross413 mm / 16.3 inchHeight165 mm / 6.5 inchDiameter air inlet pipe125 mm / 5 inchWidth257 mm / 10.1 inchNet weight0.617 kg / 1.4 lbsDiameter flue pipe80 mm / 3 inchLogisticalIntrastat3917400090Base unit packagingUnpackedPackaging / Trade length413 mm / 16.3 inchPackaging / Trade height165 mm / 6.5 inchNumber per packaging1Gross weight0.617 kg / 1.4 lbsPackaging / Trade width257 mm / 10.1 inchPerformanceTemperature resistance (max.)120 °CCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

Technical specification
  • Unique ref.3-5-concentric-to-twin-pipe-adaptor
  • Product familyAdaptors
  • Product groupConcentric
  • TypeObject (single object)
  • Date of publishing2025-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

North America
Canada
United States