Publish your products
3"/5" x 45 Concentric PPs/Alu Elbow

3"/5" x 45 Concentric PPs/Alu Elbow

InnoFlue Concentric Elbows provide stability to offsets while integrating combustion air intake in a single system. Powder white metal outer air intake combines with UL1738 and ULCS636 listed polypropene exhaust components to form a single, aesthetically pleasing Concentric system. InnoFlue Concentric provides the same simple venting solution while reducing components, and wall and roof penetrations.

  • Integrated intake/exhaust system reduces components and wall/roof penetrations.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Powder white exterior provides aesthetically pleasing appearance
  • Full line of adaptors, accessories and terminations.
  • Installs quickly & easily without glues, primers, or solvents.
Specification
  • SpecificationsGeneralProduct Name3"/5" x 45 Concentric PPs/Alu ElbowTrade nameInnoFlueGTIN0815010011850Part number250405308390TechnicalColorWhiteMaterial flue pipePPsSystem typeConcentricMaterial air inlet pipeGalvanizedDimensionsLength gross210.82 mm / 8.3 inchHeight140.97 mm / 5.5 inchDiameter air inlet pipe125 mm / 5 inchWidth179.07 mm / 7 inchNet weight0.57 kg / 1.3 lbsDiameter flue pipe80 mm / 3 inchLogisticalIntrastat7609000000Base unit packagingUnpackedPackaging / Trade length210.82 mm / 8.3 inchPackaging / Trade height140.97 mm / 5.5 inchNumber per packaging1Gross weight0.794 kg / 1.8 lbsPackaging / Trade width179.07 mm / 7 inchPerformanceTemperature resistance (max.)120 °CCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

Technical specification
  • Unique ref.3-5-x-45-concentric-pps-alu-elbow
  • Product familyElbows
  • Product groupConcentric
  • TypeObject (single object)
  • Date of publishing2025-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

North America
Canada
United States