Publish your products
4" x 36" Branch Tee w/3" Feeder

4" x 36" Branch Tee w/3" Feeder

Precisely configure a Cascade of Common Vent system with InnoFlue Branch Tees. Tested and approved by trusted OEM manufacturers, InnoFlue Branch tees effortlessly tether multiple appliances together into a singular manifold system. Available in a variety of diameter combinations, InnoFlue Branch Tees provide a versatile option designed for optimal large diameter venting. Straightforward installations is quick and easy without glues, primers, or solvents.

  • Approved for Cascade/Common Vent use by trusted appliance manufacturers.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Rated to 230°F (110°C).
  • Installs quickly & easily without glues, primers, or solvents.
  • Available in a variety of diameter combinations.
Specification
  • SpecificationsGeneralProduct Name4" x 36" Branch Tee w/3" FeederTrade nameInnoFlueGTIN0815010017302Part number250409201770TechnicalColorGrayMaterialPPsSystem typeCascadeMaterial flue pipePPsDimensionsLength gross1016 mm / 40 inchHeight128 mm / 5 inchDiameter flue pipe110 mm / 4 inchWidth282 mm / 11.1 inchNet weight1.01 kg / 2.2 lbsLogisticalIntrastat3917220000Base unit packagingUnpackedPackaging / Trade length1016 mm / 40 inchPackaging / Trade height128 mm / 5 inchNumber per packaging1Gross weight1.01 kg / 2.2 lbsPackaging / Trade width282 mm / 11.1 inchPerformanceTemperature resistance (max.)120 °CCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

Technical specification
  • Unique ref.4-x-36-branch-tee-w-3-feeder
  • Product familyCommon Venting and Condensate Managemenet
  • Product groupSingle Wall - Large diameter
  • TypeObject (single object)
  • Date of publishing2025-09-02
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

North America
Canada
United States