Publish your products
Exterior Aragon 60X60
Exterior Aragon 60X60

    Exterior Aragon 60X60

    A sober and elegant exterior in dark colors that contrast perfectly with any outdoor environment. Achieving dark products with the highest traffic rating in ceramics is a major accomplishment that adds value to our portfolio. Its design faithfully recreates natural stone thanks to high-definition printing, and its finish provides excellent slip resistance.
    Specification
    • Name: EXTERIOR ARAGON 60X60 PRIMERA. Format: 60.7 cm x 60.7 cm. Use: Tiles suitable for use on floors (can also be used on walls). Installation Area: Patios and terraces in general; exterior of commercial swimming pools, bathrooms (including showers), saunas, and balconies; outdoor social halls, including terraces; and public transit sidewalks. ANSI Classification: Class 2 - Exterior Wet (0.60 to 0.69 Wet). Traffic: General Commercial (PEI Class 05). Thickness: 0.83 cm.
    Technical specification
    • Unique ref.202229-exterior-aragon-60x60
    • Product familyOutdoor / Slip Resistant
    • Product group60X60
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)597
    • Width (mm)597
    • Depth (mm)83
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)64
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela