Publish your products
Arietta 60X60

Arietta 60X60

Enjoy elegance and peace with the Arietta 60x60 tile. Its marbled design and light tones infuse every corner with a sense of calm and freshness. The glossy finish adds a subtle shine, while its durability makes it ideal for all areas of the home, excluding kitchens, bathrooms, stairs, and balconies. Perfect for lobbies, fixed points, and low-traffic commercial spaces, this tile is the perfect choice for those seeking a serene and welcoming atmosphere.
Specification
  • Name: ARIETTA 60X60 PRIMERA. Format: 60.7 cm x 60.7 cm. Use: Tiles suitable for use on floors (can also be used on walls). Installation Area: All areas of the home except for the kitchen, bathrooms, and balconies; residential stairs with the use of safety tape or profile; lobbies and fixed points, low-traffic commercial premises without direct access to the outside, and offices. ANSI Classification: Class 1 - Interior Dry (Greater than 0.42 Dry). Traffic: Moderate Commercial (PEI Class 04). Thickness: 0.83 cm.
Technical specification
  • Unique ref.203073-arietta-60x60
  • Product familyMarble
  • Product group60X60
  • TypeObject (single object)
  • Date of publishing2026-02-13
  • Edition number1
  • Height (mm)597
  • Width (mm)597
  • Depth (mm)83
Related
  • Designed inColombia
  • Manufactured inColombia
  • Weight Net (Kg)64
Classification
  • BIMobject CategoryFlooring - Tiles
  • IFC classificationFloor
  • Uniclass 2015 CodePr_35_93_96_19
  • Uniclass 2015 DescriptionCeramic tiles
  • OmniClass Number23-15 17 13 13 13
  • OmniClass TitleCeramic Tile Flooring

Region availability

South America North America
Colombia
United States
Venezuela