Publish your products
Eterna Estructurado 31X101
Eterna Estructurado 31X101
Eterna Estructurado 31X101
Eterna Estructurado 31X101
Eterna Estructurado 31X101
Eterna Estructurado 31X101
Eterna Estructurado 31X101
Eterna Estructurado 31X101
Eterna Estructurado 31X101
Eterna Estructurado 31X101

    Eterna Estructurado 31X101

    Eterna Estructurado 31x101 cm is a high-gloss ceramic tile that captures the majesty of marble with a subtly structured texture, bringing visual depth and a contemporary touch to spaces. Its design is inspired by marbles that have transcended time, those that have witnessed stories that remain. Like great temples and classical works, this ceramic tile is made to last and to thrill. With its elongated 31x101 cm format and glossy white marbled finish, Eterna Estructurado transforms any wall into an elegant, vibrant surface with personality. It is ideal for bathrooms, kitchens, living rooms, decorative walls, and spaces that seek effortless sophistication. In addition, thanks to its resistance and versatility, it can even be used as flooring in pool interiors. This product is more than an aesthetic choice: it is a style statement that honors the moments that remain etched in our memory. Because there are surfaces that evoke emotions, and Eterna has been created to celebrate them.
    Specification
    • Name: ETERNA ESTRUCTURADO 31X101 PRIMERA. Format: 31 cm x 101 cm - Non-Modular. Manufacturing size is 31.2 cm x 101.3 cm. Use: Tiles suitable for use on walls. Installation Areas: Wall. Typology: Marble with Porcelain Gloss finish. Effect: Deep Sense structure. Thickness: 0.97 cm.
    Technical specification
    • Unique ref.203180-eterna-estructurado-31x101
    • Product familyMarble
    • Product group31X101
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)1013
    • Width (mm)312
    • Depth (mm)97
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)605
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationWall
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela