Publish your products
Eterna 31X101
Eterna 31X101
Eterna 31X101
Eterna 31X101
Eterna 31X101
Eterna 31X101
Eterna 31X101
Eterna 31X101
Eterna 31X101
Eterna 31X101

    Eterna 31X101

    "Eterna 31x101 cm is a high-gloss marble-effect ceramic tile that captures the essence of timelessness. Inspired by the stone that has endured for centuries in temples and majestic buildings, this piece transforms any setting into a space of serene and lasting elegance. Its white design, with delicate marbled veins, brings luminosity, spaciousness, and a feeling of unmatched purity. Ideal for covering walls in bathrooms, kitchens, living rooms, or social areas, Eterna not only beautifies but also preserves the memory of moments lived in every corner. With a stylish 31x101 cm format and a glossy finish that reflects light naturally, this product is perfect for those seeking a sophisticated touch without sacrificing the warmth of home. Because there are spaces that are not forgotten and materials that make them eternal.
    Specification
    • Name: ETERNA 31X101 PRIMERA. Format: 31 cm x 101 cm - Non-Modular. Manufacturing size is 31.2 cm x 101.3 cm. Use: Tiles suitable for use on walls. Installation Areas: Wall. Typology: Marble with Porcelain Gloss finish. Thickness: 0.97 cm.
    Technical specification
    • Unique ref.203181-eterna-31x101
    • Product familyMarble
    • Product group31X101
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)1013
    • Width (mm)312
    • Depth (mm)97
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)605
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationWall
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit