Publish your products
Breza 31X101
Breza 31X101
Breza 31X101
Breza 31X101
Breza 31X101
Breza 31X101
Breza 31X101
Breza 31X101
Breza 31X101
Breza 31X101

    Breza 31X101

    "Redefine dynamism. Inspired by vibrant Four Seasons marble, its deep contrasts and dancing veins create a unique visual narrative. Its navy blue tone with greenish hues evokes the immensity of the ocean, infusing a serene and expressive character. This cladding not only beautifies; it awakens curiosity and fascination, transforming your walls into a living work of art. With a semi-mirror finish (and textured option), Breza is the perfect choice for those who defy convention."
    Specification
    • Name: BREZA 31X101 PRIMERA. Format: 31 cm x 101 cm - Non-Modular. Manufacturing size is 31.0 cm x 101.1 cm. Use: Tiles suitable for use on walls. Installation Areas: Wall. ANSI Classification: Not applicable. Traffic: Not applicable. Thickness: 0.97 cm.
    Technical specification
    • Unique ref.203189-breza-31x101
    • Product familyAccents
    • Product group31X101
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)1013
    • Width (mm)312
    • Depth (mm)97
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)605
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationWall
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela